PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LumiStreet gen2, 56 W, 9280 lm, 3000 K, CRI70, Internal (no external connection), Distribution medium version 65 Peformance (for 5050), Safety class II, IP66

BGP392 LED113-1P/730 II DM65P FS 32/76P

Product Description

Aluminum die cast, Grey, Post-top for diameter 48 mm, Power supply unit regulating version with touch-switch and dimming interface (integrated), 9280 lm, 56 W, 180 lm/W, 3000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium version 65 Peformance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Order code: 910925870251
Full order code: 872016947576200

Specifications

  • Lamp family code
    LED113 [LED module 11300 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Lighting for circularity

Downloads