Philips LumiStreet gen2, Road & street light, 118 W, 20400 lm, 4000 K, CRI70, DALI, Distribution medium 32, Safety class II, IP66
BGP293 LED240-1P/740 UE II DM24P D9 48/6
Product Description
Road & street light, Aluminum die cast, Grey, Universal for diameter 32 to 76 mm adjustable, Power supply unit with DALI interface, 20400 lm, 118 W, 170 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole
Specifications
- Lamp family code LED240 [LED module 24000 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle