PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LumiStreet gen2, Road & street light, 60 W, 10320 lm, 4000 K, CRI70, DALI, Distribution medium 32, Safety class II, IP66

BGP292 LED120-1P/740 UE II DM24P D9 48/6

Product Description

Road & street light, Aluminum die cast, Grey, Universal for diameter 32 to 76 mm adjustable, Power supply unit with DALI interface, 10320 lm, 60 W, 172 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Order code: 910925869852
Full order code: 872016947181800

Specifications

  • Lamp family code
    LED240 [LED module 24000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Lighting for circularity

Downloads