Philips LumiStreet gen2, Road & street light, 33 W, 4000 lm, 3000 K, CRI70, Distribution medium 32, Safety class II, IP66, MSP
BGP290 LED50-1F/730 II DM32 MSP SRTB48/6
Product Description
Road & street light, Aluminum, Gray, Marine salt protected coating, Side-entry for diameter 48 to 60 mm, Power supply unit regulating, 4000 lm, 33 W, 121 lm/W, 3000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole
Specifications
- Lamp family code LED50 [LED module 5000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle