PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LumiStreet gen2, Road & street light, 132 W, 18690 lm, 3000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 32, Safety class II, IP66, SRG10-10

BGP293 LED220-4S/730 II DM32 GR-10714 MS

Product Description

Road & street light, Aluminum die cast, Grey, Universal for diameter 32 to 76 mm adjustable, Power supply unit with DynaDimmer and constant light output (integrated), 18690 lm, 132 W, 142 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Cable 12 m without plug, 2 Push-in connector 5-pole

Order code: 910925868939
Full order code: 871951470790000

Specifications

  • Lamp family code
    LED220 [LED module 22000 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads