Philips UniStreet gen2, Road & street light, 15.6 W, 2112 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 11, Safety class II, IP66, STD
BGP291 LED25-4S/740 II DM11 CLO-DDF1 D18
Product Description
Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DynaDimmer, Constant light output and DynaDimmer fixed presets version 1, 2112 lm, 15.6 W, 139 lm/W, 4000 K, (0.43, 0.40) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Cable 10 m without plug, 2 Push-in connector 5-pole
Specifications
- Lamp family code LED25 [LED Module 2500 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle