Philips LumiStreet gen2, Road & street light, 47 W, 7216 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 32, Safety class II, IP66, MSP, STD
BGP293 LED84-4S/740 II DM32 MSP CLO-LS-6
Product Description
Road & street light, Aluminum die cast, Gray, Marine salt protected coating, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DynaDimmer, Constant light output, 7216 lm, 47 W, 155 lm/W, 4000 K, (0.43, 0.40) SDCM <5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Cable 8.0 m without plug, 2 Push-in connector 5-pole
Specifications
- Lamp family code LED84 [LED module 8400 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle