PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LumiStreet gen2, Road & street light, 67 W, 10005 lm, 4000 K, CRI70, Distribution medium 32, Safety class II, IP66, MSP

BGP293 LED120-4S/740 II DM32 MSP CLO SRT

Product Description

Road & street light, Aluminum die cast, Gray, Marine salt protected coating, Post-top for diameter 48 mm, Power supply unit regulating with constant light output, Constant light output, 10005 lm, 67 W, 152 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Order code: 910925866936
Full order code: 871951410199900

Specifications

  • Lamp family code
    LED120 [LED module 12000 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads