Philips LumiStreet gen2, Road & street light, 29.5 W, 4176 lm, 4000 K, CRI70, Distribution medium 32, Safety class II, IP66, MSP
BGP292 LED49-4S/740 II DM32 MSP CLO SRTS
Product Description
Road & street light, Aluminum die cast, Gray, Marine salt protected coating, Post-top for diameter 48 mm, Power supply unit regulating with constant light output, Constant light output, 4176 lm, 29.5 W, 147 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole
Specifications
- Lamp family code LED49 [LED module 4900 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle