Philips LumiStreet gen2, Road & street light, 19.8 W, 2904 lm, 4000 K, CRI70, Distribution narrow 10, Safety class II, IP66
BGP292 LED34-4S/740 II DN10 SW302F CLO D
Product Description
Road & street light, Aluminum die cast, Gray, Side-entry for diameter 76 mm, Power supply unit regulating with constant light output, Constant light output, 2904 lm, 19.8 W, 150 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution narrow 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole
Specifications
- Lamp family code LED34 [LED module 3400 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle