Philips Luma gen2, Road & street light, UltraEfficient, 250 W, (H)242mmx(L)855mmx(W)485mm, 46000 lm, 4000 K, CRI70, GPRS network, Distribution medium 11, Interact Ready, Safety class I, IP66, STD
BGP705 LED500-1P/740 UE I DM11P SRTB GR
Product Description
Road & street light, (H)242mmx(L)855mmx(W)485mm, Aluminum die cast, Gray, Post-top for diameter 60 mm, Power supply unit with DynaDimmer and constant light output (integrated), 46000 lm, 250 W, 184 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 3-pole
Specifications
- Lamp family code LED500 [LED module 50000 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle