PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Luma gen2, Road & street light, UltraEfficient, 68 W, (H)241mmx(L)657mmx(W)360mm, 12740 lm, 4000 K, CRI70, GPRS network, Distribution medium 11, Interact Ready, Safety class I, IP66, STD

BGP704 LED140-1P/740 UEI DM11P SRTB GR

Product Description

Road & street light, (H)241mmx(L)657mmx(W)360mm, Aluminum die cast, Gray, Post-top for diameter 60 mm, Power supply unit with DynaDimmer and constant light output (integrated), 12740 lm, 68 W, 185 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 3-pole

Order code: 910925870014
Full order code: 872016947341600

Specifications

  • Lamp family code
    LED140 [LED module 14000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads