PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Luma gen2, Road & street light, 38 W, 3510 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 32, Safety class II, IP66, MSP, SRG6-10

BGP701 LED60-4S/740 II DM32 MSP CLO SRT

Product Description

Road & street light, Aluminum die cast, Gray, Marine salt protected coating, Side-entry for diameter 42 to 60 mm, Power supply unit with DALI and SystemReady interface and constant light output (integrated), Constant light output, 3510 lm, 38 W, 143 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode, Cable 8.0 m without plug, Flying leads/wires

Order code: 910925868225
Full order code: 871951419913200

Specifications

  • Lamp family code
    LED60 [LED module 6000 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads