PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Luma gen2, Road & street light, 74 W, 10800 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 50, Safety class I, IP66

BGP703 LED120-4S/740 DM50 PGR SRT SRB 60

Product Description

Road & street light, Aluminum die cast, Gray, Post-top for diameter 60 to 76 mm, Power supply unit with DALI and SystemReady interface, 10800 lm, 74 W, 146 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole

Order code: 910925868046
Full order code: 871951418198400

Specifications

  • Lamp family code
    LED120 [LED module 12000 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads