Philips Luma gen2, Road & street light, 166 W, 18900 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 31, Safety class I, IP66, SRG10-10
BGP704 LED210-4S/830 DM11 DDF27 D18 SRG1
Product Description
Road & street light, Aluminum die cast, Gray, Side-entry for diameter 42 to 60 mm, Power supply unit with DynaDimmer, DynaDimmer with fixed presets version 27, 18900 lm, 166 W, 114 lm/W, 3000 K, (0.434, 0.403) SDCM 5, CRI80, Distribution medium 31, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 5-pole
Specifications
- Lamp family code LED210 [LED module 21000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle