PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Luma gen2, Road & street light, 40.5 W, 4500 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 11, Safety class I, IP66, SRG10-10

BGP702 LED50-4S/830 DM11 DDF27 D18 SRG10

Product Description

Road & street light, Aluminum die cast, Gray, Side-entry for diameter 42 to 60 mm, Power supply unit with DynaDimmer, DynaDimmer with fixed presets version 27, 4500 lm, 40.5 W, 111 lm/W, 3000 K, (0.434, 0.403) SDCM 5, CRI80, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 5-pole

Order code: 910925867833
Full order code: 871951415045400

Specifications

  • Lamp family code
    LED50 [LED module 5000 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads