Philips Luma gen2, Road & street light, 37 W, 5278 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 31, Safety class II, IP66, MSP, SRG6-10
BGP703 LED60-4S/740 II DM31 MSP CLO SRT
Product Description
Road & street light, Aluminum die cast, Gray, Marine salt protected coating, Post-top for diameter 60 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 5278 lm, 37 W, 143 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 31, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode, Cable 10 m without plug, Flying leads/wires
Specifications
- Lamp family code LED60 [LED module 6000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle