Philips Luma gen2, Road & street light, 174 W, 26700 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 11, Safety class II, IP66
BGP705 LED300-4S/740 II DM11 GF SRT SRB
Product Description
Road & street light, Aluminum die cast, Gray, Post-top for diameter 60 to 76 mm, Power supply unit with DALI and SystemReady interface, 26700 lm, 174 W, 153 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole
Specifications
- Lamp family code LED300 [LED module 30000 lm]
- Light source replaceable Yes
- Number of gear units 3 units
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle