Philips Iridium gen4, Road & street light, 46 W, 6612 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 11, Safety class II, IP66, SRG6-6
BGP502 LED80-4S/740 II GF DM11 GR CO CLO
Product Description
Road & street light, Aluminum, Gray, Post-top for diameter 60 to 76 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 6612 lm, 46 W, 144 lm/W, 4000 K, 70, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 15 m without plug, Connection unit 5-pole
Specifications
- Lamp family code LED80-4S [LED module, system flux 8000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Gear EBD [Electronic regulating DALI]
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle