Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
150 | 12,500 | 4000 | 70 | 83 | |||
150 | 14,000 | 4000 | 70 | 94 | |||
140 | 17,400 | 4000 | 70 | 124 | |||
140 | 18,900 | 4000 | 70 | 135 | |||
140 | 21,500 | 4000 | 70 | 154 |
Product family information
Description
For lighting streets and avenues, the GreenVision Xceed luminaire provides visual comfort, safety and security for cities. It is an affordable solution that ensures adequate lighting for your project. Designed to achieve the best lighting uniformity and maximum spacing between poles, it offers a variety of optical options to suit the most diverse configurations and road conditions while reducing energy consumption by up to 50% when compared to conventional lighting systems.
Benefits
Huge energy savings compared to conventional solutions
Possibility of remote control allowing lighting to be managed from a distance
Features
IP65
Dimmable driver
Applications
Warning & Safety
Follow local installation regulations