Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
138 | 9,000 | 4000 | >70 | 65 | |||
161 | 5,000 | 4000 | - | 31 | |||
150 | 7,800 | 4000 | - | 52 | |||
138 | 9,000 | 4000 | - | 65 | |||
161 | 2,900 | 3000 | - | 18 | |||
167 | 3,000 | 4000 | - | 18 | |||
155 | 4,800 | 3000 | - | 31 | |||
161 | 5,000 | 4000 | - | 31 |
14 items
of 2
Products per page
Product family information
Description
With a measured efficacy of up to 150 lm/W and good optical performance the EssentialForce family ensures an optimal value for money solution, while complying with local application standards for street lighting.
Benefits
Die cast aluminium housing, Grey Munsel N6.5 painting.
Two colour temperature options available (4000K and 5000K)
Features
Affordable solution for Road and Street lighting.
Optimal measured efficacy (of up to 150 lm/W)
Applications
Warning & Safety
Follow the mounting instructions provided by the manufacturer.