PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips EssentialForce Plus

The essential lighting for road and street

Products

Product family information

Description

With a measured efficacy of up to 165 lm/W, great optical performance and robustness, EssentialForce Plus ensures great return on investment and compliance to application standards.

Benefits

  • Presenting great optical performance and a measured efficacy of up to 165lm/W combined with its installation versatility, with an embedded tilt angle adjustment system (-5° / 0° / +5°), EssentialForce Plus provides a great flexibility to comply with most of projects in Roadlighting while achieving great energy savings

  • Thanks to its optimized thermal system, EssentialForce Plus can deliver up to 20400 lumens with a compact design, achieving a great return on investment for municipalities

Features

  • Efficacy up to 165 lm/W

  • Die cast aluminium body, Grey Munsel N6.5 painting with high resistance to corrosion, tested for 3.000 hours salt spray

Applications

  • Traffic routes: highways, streets, and avenues.
  • Urban areas: parks and plazas, pedestrian crossings, bike paths, parking areas.
  • Large open areas: industrial yards, harbours, airports, canals, railway terminals.

Warning & Safety

  • Follow the mounting instructions provided by the manufacturer.

Downloads