PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips DigiStreet, Road & street light, 29.5 W, 3588 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 32, Safety class II, IP66, MSP

BGP760 LED49/740 II DM32 7042 MSP CLO-DD

Product Description

Road & street light, Aluminum die cast, Gray, Marine salt protected coating, Spigot for diameter 76 mm, Power supply unit with DynaDimmer and constant light output (integrated), 3588 lm, 29.5 W, 153 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 8.0 m without plug, Screw connector

Order code: 910925867987
Full order code: 871951418207300

Specifications

  • Lamp family code
    LED49 [LED module 4900 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads