PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips DigiStreet, Road & street light, 138 W, 19550 lm, 4000 K, CRI70, GPRS network, Distribution extra wide 10, Safety class I, IP66

BGP762 LED239/740 I DX10 DGR CLO IACZ-4-

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 76 mm, Power supply unit with DALI and SystemReady interface and constant light output (integrated), 19550 lm, 138 W, 146 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution extra wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 910925867982
Full order code: 871951418222600

Specifications

  • Lamp family code
    LED239 [LED module 23900 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads