Philips DigiStreet, Road & street light, 37 W, 4988 lm, 4000 K, CRI70, GPRS network, Distribution extra wide 10, Safety class I, IP66
BGP760 LED60/740 I DX10 DGR CLO IACZ-4-D
Product Description
Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 76 mm, Power supply unit with DALI and SystemReady interface, 4988 lm, 37 W, 141 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution extra wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector
Specifications
- Lamp family code LED60 [LED module 6000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle