PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips DigiStreet, Road & street light, 126 W, 18920 lm, 4000 K, CRI70, DALI, Distribution wide 50, Safety class I, IP66

BGP762 LED220/740 I DW50 DGR D9 62 S

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit regulating, 18920 lm, 126 W, 150 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 910925867851
Full order code: 871951415039300

Specifications

  • Lamp family code
    LED220 [LED module 22000 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads