Philips DigiStreet, Road & street light, 138 W, 20700 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 32, Safety class II, IP66, MSP
BGP762 LED239/740 II DM32 7042 MSP CLO-D
Product Description
Road & street light, Aluminum die cast, Gray, Marine salt protected coating, Spigot for diameter 76 mm, Power supply unit with DALI and SystemReady interface and constant light output (integrated), 20700 lm, 138 W, 150 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector
Specifications
- Lamp family code LED239 [LED module 23900 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle