Philips DigiStreet, Road & street light, 160 W, 21360 lm, 3000 K, CRI80, Distribution wide 10, Safety class II, IP66, SRG10-10
BGP763 LED240-/830 II DW10 DGR SRG10 62
Product Description
Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit (On/Off), 21360 lm, 160 W, 134 lm/W, 3000 K, (0.43. 0.40) SDCM <5, CRI80, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Screw connector
Specifications
- Lamp family code LED280 [LED module 28000 lm]
- Light source replaceable Yes
- Number of gear units 2 units
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle