Philips DigiStreet, Road & street light, 66 W, 9100 lm, 3000 K, CRI80, DALI, Distribution medium 11, Safety class II, IP66
BGP762 LED100-/830 II DM11 DGR D9 62
Product Description
Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit with DALI interface, 9100 lm, 66 W, 139 lm/W, 3000 K, (0.43. 0.40) SDCM <5, CRI80, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector
Specifications
- Lamp family code LED100 [LED module 10000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle