PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips CoreLine Malaga LED, Road & street light, 69 W, 9680 lm, 4000 K, CRI70, Distribution medium, Safety class II, IP65, SRG4-4

BRP102 LED110/740 II DM

Product Description

Road & street light, Aluminum die cast, Gray, Power supply unit (On/Off), 9680 lm, 69 W, 140 lm/W, 4000 K, (0.41, 0.39) SDCM ≤5, CRI70, Distribution medium, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 4 kV differential mode and 4 kV common mode, Push-in connector and pull relief

Order code: 910925869864
Full order code: 872016947193100

Specifications

  • Lamp family code
    LED110 [LED module 11000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads