Philips ClearWay gen2, Road & street light, 26.5 W, 3026 lm, 3000 K, CRI80, Distribution medium 12, Safety class II, IP66
BGP307 LED35-4S/830 II DM12 CLL CLO 48/6
Product Description
Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit regulating, Constant light output, 3026 lm, 26.5 W, 114 lm/W, 3000 K, (0.38, 0.38) SDCM <5, CRI80, Distribution medium 12, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 10 m without plug 2-pole, Push-in connector 5-pole
Specifications
- Lamp family code LED35 [LED module 3500 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle