PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips ClearWay gen2, Road & street light, 62 W, 9030 lm, 4000 K, CRI70, Distribution medium 11, Safety class II, IP66

BGP307 LED109/740 II DM11 SR C10

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI interface, 9030 lm, 62 W, 146 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 15 m without plug, Push-in connector 5-pole

Order code: 910925865703
Full order code: 871869944968100

Specifications

  • Lamp family code
    LED109 [LED module 10900 lm]
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
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads