Philips ClearWay gen2, Road & street light, 69 W, 9775 lm, 4000 K, CRI70, Distribution medium 11, Safety class II, IP66
BGP307 LED120/740 II DM11 C10
Product Description
Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit (On/Off), 9775 lm, 69 W, 142 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 15 m without plug, Push-in connector 5-pole
Specifications
- Lamp family code LED120 [LED module 12000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle