Philips AluRoad gen2, 20.5 W, 3010 lm, 3000 K, Distribution wide, Safety class I
BGP021 LED35/730 DM10 GR 48/60A
Product Description
Aluminum die cast, Gray, Light gray (RAL7035), Single layer powder coating, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI interface, 3010 lm, 20.5 W, 147 lm/W, 3000 K, (0.43. 0.40) SDCM<5, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 4-pole
Specifications
- Lamp family code LED35 [LED module 3500 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle