PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips AluRoad gen2, Road & street light, 40.5 W, 5916 lm, 3000 K, CRI70, Distribution narrow, Safety class II, IP66

BGP021 LED69/730 II DN GR SRT 48/60A

Product Description

Road & street light, Aluminum die cast, Gray, Light gray (RAL7035), Single layer powder coating, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI and SystemReady interface, 5916 lm, 40.5 W, 146 lm/W, 3000 K, (0.43. 0.40) SDCM<5, CRI70, Distribution narrow, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 4-pole

Order code: 910925870319
Full order code: 872016947011800

Specifications

  • Lamp family code
    LED69 [LED module 6900 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads