PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips AluRoad gen2, Road & street light, 29.5 W, 4400 lm, 3000 K, CRI70, Distribution narrow, Safety class II, IP66

BGP021 LED51/730 II DN GR 48/60A

Product Description

Road & street light, Aluminum die cast, Gray, Light gray (RAL7035), Single layer powder coating, Universal for diameter 48 to 60 mm adjustable, Non dimmable driver Economy (no LR/LC), 4400 lm, 29.5 W, 149 lm/W, 3000 K, (0.43. 0.40) SDCM<5, CRI70, Distribution narrow, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 2-pole

Order code: 910925870318
Full order code: 872016947010100

Specifications

  • Lamp family code
    LED51 [LED module 5100 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads