Philips AluRoad gen2, Road & street light, 85 W, 12325 lm, 3000 K, CRI70, Distribution wide, Safety class II, IP66
BGP026 LED147/730 II DW GR 48/60A
Product Description
Road & street light, Aluminum die cast, Gray, Light gray (RAL7035), Single layer powder coating, Universal for diameter 48 to 60 mm adjustable, Non dimmable driver Economy (no LR/LC), 12325 lm, 85 W, 145 lm/W, 3000 K, (0.43. 0.40) SDCM<5, CRI70, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 2-pole
Specifications
- Lamp family code LED147 [LED module 14700 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle