PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips AluRoad gen2, Road & street light, 28.5 W, 4263 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution wide, Safety class II, IP66

BGP020 LED51/740 II DW CLO-DDF243

Product Description

Road & street light, Aluminum die cast, Gray, Light gray (RAL7035), Single layer powder coating, Side-entry for diameter 48 to 60 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and DynaDimmer fixed presets version 243, 4263 lm, 28.5 W, 155 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 2-pole

Order code: 910925869664
Full order code: 871951478933300

Specifications

  • Lamp family code
    LED51 [LED module 5100 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads