Philips AluRoad gen2, Road & street light, 19 W, 2937 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution narrow, Safety class II, IP66
BGP020 LED34/740 II DN CLO-DDF2
Product Description
Road & street light, Aluminum die cast, Gray, Light gray (RAL7035), Single layer powder coating, Side-entry for diameter 48 to 60 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and DynaDimmer fixed presets version 2, 2937 lm, 19 W, 158 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution narrow, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 2-pole
Specifications
- Lamp family code LED34 [LED module 3400 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle