Philips AluRoad gen2, Road & street light, 28.5 W, 4312 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium, Safety class II, IP66
BGP020 LED51/740 II DM CLO-DDF2
Product Description
Road & street light, Aluminum die cast, Gray, Light gray (RAL7035), Single layer powder coating, Side-entry for diameter 48 to 60 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and DynaDimmer fixed presets version 2, 4312 lm, 28.5 W, 157 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 2-pole
Specifications
- Lamp family code LED51 [LED module 5100 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle