PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Pole for embedded installation, 4.0 m, 70 mm, RAL color

Product Description

Philips Pole for embedded installation, 4.0 m, 70 mm, RAL color

Order code: 912401451662
Full order code: 871869938171400

Specifications

  • Fixation diameter
    Mounting device diameter 48 mm
  • Pole top diameter
    70 mm
  • Pole height
    4.0 m
  • Pole color
    RAL color
  • Pole type
    Pole for embedded installation
  • Net Weight (Piece)
    18.400 kg

Downloads