PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Pole for embedded installation, 6.0 m, 80 mm, RAL color

Product Description

Philips Pole for embedded installation, 6.0 m, 80 mm, RAL color

Order code: 912401451654
Full order code: 871869938163900

Specifications

  • Fixation diameter
    Mounting device diameter 60 mm and 48 mm
  • Pole top diameter
    80 mm
  • Pole height
    6.0 m
  • Pole color
    RAL color
  • Pole type
    Pole for embedded installation
  • Net Weight (Piece)
    31.600 kg

Downloads