PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Pole for embedded installation, 4.0 m, 133 mm, RAL color

Product Description

Philips Pole for embedded installation, 4.0 m, 133 mm, RAL color

Order code: 912401451717
Full order code: 871869938365700

Specifications

  • Fixation diameter
    Mounting device diameter 60 mm
  • Pole top diameter
    133 mm
  • Pole height
    4.0 m
  • Pole color
    RAL color
  • Pole type
    Pole for embedded installation
  • Net Weight (Piece)
    26.500 kg

Downloads