PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Pole with flange, 4.0 m, 135 mm, RAL color

Product Description

Philips Pole with flange, 4.0 m, 135 mm, RAL color

Order code: 912401451707
Full order code: 871869938355800

Specifications

  • Fixation diameter
    Mounting device diameter 60 mm
  • Pole top diameter
    135 mm
  • Pole height
    4.0 m
  • Pole color
    RAL color
  • Pole type
    Pole with flange
  • Net Weight (Piece)
    24,000.000 g

Downloads