PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Pole-mounting bracket 2 arms 180°, 1500 mm, 60 mm, 5°, RAL color, Mounting device diameter 60 mm

Product Description

Philips Pole-mounting bracket 2 arms 180°, 1500 mm, 60 mm, 5°, RAL color, Mounting device diameter 60 mm

Order code: 912401451212
Full order code: 871869693318300

Specifications

  • Effective projected area
    0.28 m²

Downloads