Philips Wall-mounting bracket, 1000 mm, 60 mm, 5°, RAL color, Mounting device diameter 60 mm
Product Description
Philips Wall-mounting bracket, 1000 mm, 60 mm, 5°, RAL color, Mounting device diameter 60 mm
Specifications
- Fixation point length distance (Nom) 70 mm
- Fixation diameter Mounting device diameter 60 mm
- Bracket tilt angle 5°
- Bracket to luminaire diameter 60 mm
- Bracket length 1000 mm
- Bracket color RAL color
- Bracket type Wall-mounting bracket
- Net Weight (Piece) 5.200 kg