PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips YHM700 | FARO POLE APPLIQUE 1, Pole with flange, 5.5 m, 90 mm, Black

Product Description

Philips YHM700 | FARO POLE APPLIQUE 1, Pole with flange, 5.5 m, 90 mm, Black

Order code: 912300023385
Full order code: 871794321662800

Specifications

  • Fixation diameter
    Mounting device diameter 90 mm
  • Pole top diameter
    90 mm
  • Pole height
    5.5 m
  • Accessory color
    Black
  • Pole color
    Black
  • Pole type
    Pole with flange
  • Net Weight (Piece)
    26.800 kg

Downloads