PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips JGP700 | FARO BRACKETS, Pole-mounting bracket, 400 mm, Black

Product Description

Philips JGP700 | FARO BRACKETS, Pole-mounting bracket, 400 mm, Black

Order code: 912300023378
Full order code: 871794321655000

Specifications

  • Fixation diameter
    Mounting device diameter 90 mm
  • Overall width
    400 mm
  • Overall height
    255 mm
  • Bracket tilt angle
  • Bracket to luminaire diameter
    1 inch
  • Bracket length
    400 mm
  • Bracket color
    Black
  • Bracket type
    Pole-mounting bracket
  • Net Weight (Piece)
    6.900 kg

Downloads