Philips JGP700 | FARO BRACKETS, Pole-mounting bracket, 900 mm, Black
Product Description
Philips JGP700 | FARO BRACKETS, Pole-mounting bracket, 900 mm, Black
Specifications
- Fixation diameter Mounting device diameter 90 mm
- Overall width 900 mm
- Overall height 565 mm
- Bracket tilt angle 0°
- Bracket to luminaire diameter 1 inch
- Bracket length 900 mm
- Bracket color Black
- Bracket type Pole-mounting bracket
- Net Weight (Piece) 6.900 kg