PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Pole-mounting bracket 1 arm, RAL color

Product Description

Philips Pole-mounting bracket 1 arm, RAL color

Order code: 912401451495
Full order code: 871869693708200

Specifications

  • Fixation diameter
    Mounting device diameter 76 mm
  • Overall length
    1,438 mm
  • Overall width
    76.1 mm
  • Overall height
    550 mm
  • Overall diameter
    76.1 mm
  • Dimensions (Height x Width x Depth)
    550 x 76 x 1438 mm
  • Bracket tilt angle
  • Bracket length
    1400 mm
  • Bracket color
    RAL color
  • Bracket type
    Pole-mounting bracket 1 arm
  • Net Weight (Piece)
    15.000 kg

Downloads